Linkeo DC cabinets
Linkeo DC cabinets
Linkeo DC cabinets
    Legrand

    Linkeo DC cabinets

    This freestanding cabinet is for data storage, server housing, infrastructural cabling and has solutions for hot/cold corridor architecture. With front and rear microperforated doors, 2 side panels, levelling feet and grounding busbar kit.

    Specifikation
      • Galvanised metal structure provides IP20 (protected against solid objects larger than 12.5 mm in diameter).
      • Pre-cut cable entries (top and bottom) to facilitate cable management. Equipped with 4 x 19 inches uprights with U marking and adjustable in depth.
      • Single front and rear microperforated 80% door, which ensures a good air flow. Can be opened up to 220°. Equipped with 3 point lock mechanism and hinge system.

    Teknisk specifikation
    • Unik ref.linkeo-dc
    • ProduktfamilieLinkeo DC cabinets
    • ProduktgruppeCabinets
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-10-24
    • Udgavenummer1
    Relateret
    • Materiale primærtStål
    • Designet iTyrkiet
    • Fremstillet iFrankrig
    Klassifikation
    • BIMobject-kategoriElektrisk - Distribution
    • IFC-klassifikationObjekt
    • ETIM-kodeEG000011
    • ETIM-navnCabinet enclosures

    Tilgængelighed i region

    Europa