Klädskåp Novis Z sluttande tak 8 fack B120
Lekolar

Klädskåp Novis Z sluttande tak 8 fack B120

Clothes locker with fully welded frame. Available with metal or laminate door, flat or sloping roof. The metal door is equipped with a steel door stop and recessed reinforcement around the lock hole. Laminate door recessed into a steel frame fitted with a steel door stop. Doors can be opened 90 degrees. Interior: Shelf and clothes rail with two anchor hooks (cabinets with 3 and 4 doors in height are without interior). Smooth floor surface without threshold. Ventilation through holes in roof/bottom plate. The cabinets are tested and approved according to EN 16121:2013+A1:2017, EN 16122:2012 and EN16122:2012/AC:2015.
Teknisk specifikation
  • Unik ref.138899
  • ProduktfamilieNovis lockers
  • ProduktgruppeNovis lockers
  • TypeSamling (flere objekter)
  • Udgivelsesdato2023-08-21
  • Udgavenummer1
Relateret
  • Materiale primærtSheet metal
  • Designet iSverige
  • Fremstillet iSverige
Klassifikation
  • BIMobject-kategoriMøbler - Shelving & Storage