LCU-PR220S, 230V Plenum Rated Condensate Pumps

LCU-PR220S, 230V Plenum Rated Condensate Pumps

4.9 ud af 5 stjerner4.9(7 anmeldelser)

Designed for removal of condensate from air conditioning, refrigeration, and dehumidification equipment installed in air-handling and plenum applications having limited space.
The LCU-PR meets UL Standard 2043 for plenum applications.

Specifikation
  • 60 Hz
    22' Maximum Head

    Features

    • Plenum rated
    • Indicator lights
    • Overflow safety switch
    • Four inlets
    • Vibration dampening feet and motor mounts

    Applications

    • Air conditioners
    • Dehumidifiers
Teknisk specifikation
  • Unik ref.libertypumps-lcu-pr220s-230V-plenum-rated-condensate-pumps
  • ProduktfamiliePlumbing
  • ProduktgruppePumps
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-02-23
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Pumper
  • IFC-klassifikationObjekt
  • Uniclass 2015-kodePr_65_53_86_05
  • Uniclass 2015-beskrivelseAutomatic condensate pumps
  • CSI MasterFormat 2014-kode23 21 29
  • CSI MasterFormat 2014-titelAutomatic Condensate Pump Units
  • OmniClass-nummer23-27 17 00
  • OmniClass-betegnelsePumps