Guard rail system type U for clay tile roofs
Guard rail system type U for clay tile roofs
    Lindab

    Guard rail system type U for clay tile roofs

    Guard rail system type U for clay tile roofs. The guard rail system provides a support when entering the roof from a hatch or a roof window. It also prevents the access to areas that are not to be tread on. Quick and easy installation with fixings that preserves the roof’s waterproofing. Approved as an anchorage point for personal fall protection equipment.
    Specifikation
    • Height 500 mm. Maximum distance between consoles are 1200 mm. The guardrail conforms to SS 831335. Made of zink-magnesium coated steel. Powder coated in a wide range of colors. 30 years warranty.
    Teknisk specifikation
    • Unik ref.guard-rail-system-typeu-kotegl
    • ProduktfamilieRoof Safety System
    • ProduktgruppeGuard Rail System
    • TypeSamling (flere objekter)
    • Udgivelsesdato2017-12-12
    • Udgavenummer2
    Relateret
    • Materiale primærtGalvaniseret stål
    • Designet iSverige
    • Fremstillet iSverige
    Klassifikation
    • BIMobject-kategoriKonstruktion - Tagtilbehør
    • IFC-klassifikationObjekt
    • CSI MasterFormat 2014-kode05 52 00
    • CSI MasterFormat 2014-titelMetal Railings
    • OmniClass-nummer23-17 25 11
    • OmniClass-betegnelseGuardrails

    Tilgængelighed i region

    Europa