Reinforced pipe with shoe 850mm
Reinforced pipe with shoe 850mm
Reinforced pipe with shoe 850mm
Reinforced pipe with shoe 850mm
Reinforced pipe with shoe 850mm
Reinforced pipe with shoe 850mm
Reinforced pipe with shoe 850mm
Reinforced pipe with shoe 850mm
Reinforced pipe with shoe 850mm
Reinforced pipe with shoe 850mm
    Lindab

    Reinforced pipe with shoe 850mm

    A reinforced pipe in the length 850mm with a shoe.
    Reinforced pipes and outlets a perfect for public areas, such as schools and arenas, to withstand accidents or abuse. Choose from coated, stainless or galvanized finishes. The products are made of 2 mm hot dip-galvanized steel or 1.5 mm stainless steel plate.
    Connect the reinforced pipes to the ground connection with a drain shoe (BUTK).

    Teknisk specifikation
    • Unik ref.vandal-utk-850
    • ProduktfamilieRainwater System
    • ProduktgruppeAccessories
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2018-06-14
    • Udgavenummer2
    • Bredde (mm)100
    Relateret
    • Materiale primærtGalvaniseret stål
    • Designet iSverige
    • Fremstillet iSverige
    Klassifikation
    • BIMobject-kategoriKonstruktion - Tagtilbehør
    • IFC-klassifikationObjekt
    • UNSPSC-navnRain gutters and accessories
    • UNSPSC-kode301517
    • Uniclass 2015-kodePr_65_50_35
    • Uniclass 2015-beskrivelseGutters and accessories
    • CSI MasterFormat 2014-kode07 71 23
    • CSI MasterFormat 2014-titelManufactured Gutters and Downspouts
    • OmniClass-nummer23-13 41 39 11
    • OmniClass-betegnelseRoof Downspouts
    • CSI UniFormat II-kodeD2040
    • CSI UniFormat II-titelRain Water Drainage