ICETEK - Emergency lighting luminaire
ICETEK - Emergency lighting luminaire
ICETEK - Emergency lighting luminaire
    Linergy

    ICETEK - Emergency lighting luminaire

    LED Emergency lighting luminaire Totally protected against dust and water Studied for applications in areas with temperatures as low as -40° C
    Specifikation
    • TECHNICAL FEATURES High light efficiency LED Battery recharged even at low temperature In case of a blackout emergency operation is ensured up to -40° C Compliant with European standards EN 60598-1, EN 60598-2-22 Photobiological hazard free according to standard EN 62471 INSTALLATION Icetek can be installed on ceiling and walls.
    Teknisk specifikation
    • Unik ref.icetek
    • ProduktfamilieEmergency luminaires
    • ProduktgruppeEmergency luminaires
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-02-02
    • Udgavenummer1
    • Højde (mm)168
    • Bredde (mm)420
    • Dybde (mm)82
    Relateret
    • Materiale primærtPC/ABS
    • Materiale sekundærtElektronik og optiske komponenter
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriBelysning - Førstehjælp og sikkerhed
    • IFC-klassifikationBelysningsarmatur
    • ETIM-kodeEC001957
    • ETIM-navnEmergency luminaire
    • OmniClass-nummer23-35 47 13
    • OmniClass-betegnelseEmergency Lighting

    Tilgængelighed i region

    Europa Asien Oceanien Sydamerika Afrika Nordamerika