PRODIGY WALL - Emergency lighting luminaire
PRODIGY WALL - Emergency lighting luminaire
PRODIGY WALL - Emergency lighting luminaire
    Linergy

    PRODIGY WALL - Emergency lighting luminaire

    LED Emergency lighting luminaire Designed exclusively for wall mount Discrete and efficient light effect Ideal for indoor installation AVAILABLE FINISHING Prodigy Wall’s standard color is white but it is possible to have it painted in any color. Just add in the order form the code A286 and specify the RAL color and the desired shiny/opaque finish.
    Specifikation
    • TECHNICAL FEATURES New generation battery with low environmental impact Recharge: 12h Can also be installed onto surfaces that are normally flammable Compliant with European standards EN 60598-1, EN 60598-2-22 Photobiological hazard free according to standard EN 62471 INSTALLATION Prodigy Wall can be installed on walls. It can also be installed recessed on walls or recessed on drywalls, with optional accessories.
    Teknisk specifikation
    • Unik ref.prodigy-wall
    • ProduktfamilieEmergency luminaires
    • ProduktgruppeEmergency luminaires
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-02-02
    • Udgavenummer1
    • Højde (mm)118
    • Bredde (mm)245
    • Dybde (mm)62
    Relateret
    • Materiale primærtPC/ABS
    • Materiale sekundærtElektronik og optiske komponenter
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriBelysning - Førstehjælp og sikkerhed
    • IFC-klassifikationBelysningsarmatur
    • ETIM-kodeEC001957
    • ETIM-navnEmergency luminaire
    • OmniClass-nummer23-35 47 13
    • OmniClass-betegnelseEmergency Lighting

    Tilgængelighed i region

    Europa Asien Oceanien Sydamerika Afrika Nordamerika