QUBE - Emergency signalling luminaire
QUBE - Emergency signalling luminaire
QUBE - Emergency signalling luminaire
QUBE - Emergency signalling luminaire
QUBE - Emergency signalling luminaire
    Linergy

    QUBE - Emergency signalling luminaire

    LED Emergency signalling luminaires Cubic shape, ideal for identifying escape routes Available in two versions with 26 m or 44 m viewing visibility
    Specifikation
    • TECHNICAL FEATURES Viewing visibility: 44 m and 26 m Test button High luminosity panel PVC pictograms supplied as standard Protection rating: IP43 (44 m), IP32 (26 m) Compliant with European standards EN 60598-1, EN 60598-2-22, EN 1838 Photobiological hazard free according to standard EN 62471 INSTALLATION Qube can be installed on ceilings and walls. With optional accessories it can also be installed suspended with rigid rod or with chains.
    Teknisk specifikation
    • Unik ref.qube
    • ProduktfamilieSignalling luminaires
    • ProduktgruppeSignalling luminaires
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-10-03
    • Udgavenummer1
    Relateret
    • Materiale primærtPC/ABS
    • Materiale sekundærtElektronik og optiske komponenter
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriBelysning - Førstehjælp og sikkerhed
    • IFC-klassifikationBelysningsarmatur
    • ETIM-kodeEC001955
    • ETIM-navnSign luminaire
    • OmniClass-nummer23-35 47 15
    • OmniClass-betegnelseExit Illuminated Signs

    Tilgængelighed i region

    Europa Asien Oceanien Sydamerika Afrika Nordamerika