SEVEN PLUS LED - Emergency lighting luminaire
SEVEN PLUS LED - Emergency lighting luminaire
    Linergy

    SEVEN PLUS LED - Emergency lighting luminaire

    LED Emergency lighting luminaire Recessed on 506 box High luminosity Ideal for small areas Suited for entertainment venues as floor path illumination for stairs IP55 KIT With the optional IP65 kit (comprising the A053 frame, the diffuser, the washer and the anti-vandalism grid) it can be used as external light to illuminate for example a porch.
    Specifikation
    • TECHNICAL FEATURES Movie version for cinemas and theatres Lithium Iron Phosphate battery: lasts twice as long as traditional Nickel Cadmium batteries Recharge: 12h Compliant with European standards EN 60598-1, EN 60598-2-22 Photobiological hazard free according to standard EN 62471 INSTALLATION Seven Plus LED can be installed recessed on 506 box
    Teknisk specifikation
    • Unik ref.seven-plus-led
    • ProduktfamilieEmergency luminaires
    • ProduktgruppeEmergency luminaires
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-10-03
    • Udgavenummer1
    • Højde (mm)71
    • Bredde (mm)188
    • Dybde (mm)54
    Relateret
    • Materiale primærtPC/ABS
    • Materiale sekundærtElektronik og optiske komponenter
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriBelysning - Førstehjælp og sikkerhed
    • IFC-klassifikationBelysningsarmatur
    • ETIM-kodeEC001957
    • ETIM-navnEmergency luminaire
    • OmniClass-nummer23-35 47 13
    • OmniClass-betegnelseEmergency Lighting

    Tilgængelighed i region

    Europa Asien Oceanien Sydamerika Afrika Nordamerika