Room Thermostat S1 24V NO
LK

Room Thermostat S1 24V NO

LK Underfloor Heating is the perfect choice for new builds and renovation. We offer complete solutions for outdoor rooms, single rooms, and renovation requiring a low installation height. We have developed and refined our underfloor heating system to make it even more comfortable, safe and economical with minimum environmental impact, as well as easy to install.
Specifikation
  • Electronic, soundless room thermostat with Triac-output and self-modulation technology. Available in models S1, S1 EXT and S1 Dti; S1 EXT and S1 Dti has got extra connections for the possibility to connect LK External Sensor S1 for control of floor temperature. The room thermostat is powered by 24 V AC and is designed for normally open LK Actuator 24V (NO). Connection is normally made via LK Connection Box (NO) or via LK Connection Box 1. Max 5 LK Actuators 24V (NO) can be connected per room thermostat. The room thermostat temperature range is between 5-35 °C. Adjustable range can be limited on the back of the dial. Input for external temperature reduction-3K is available. Colour, white polished RAL 9010. The back of the thermostat cover covers a standard junction box. An LK Pattress S1 to extend the thermostat's covering measurements is available as accessory.
Teknisk specifikation
  • Unik ref.2417287
  • ProduktfamilieLK Floor Heating
  • ProduktgruppeAutomation
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2018-05-21
  • Udgavenummer1
  • Højde (mm)78
  • Bredde (mm)78
  • Dybde (mm)14
Relateret
  • Designet iSverige
  • Fremstillet iTyskland
  • Nettovægt (kg)0.056
Klassifikation
  • BIMobject-kategoriHVAC - Other
  • IFC-klassifikationElektrisk element
  • UNSPSC-navnHeating equipment and parts and accessories
  • UNSPSC-kode401018
  • CSI MasterFormat 2014-kode22 33 13.16
  • CSI MasterFormat 2014-titelThermostat-Control, Instantaneous Electric Domestic Water Heaters
  • OmniClass-nummer23-27 11 19 13 11
  • OmniClass-betegnelseDigital Heating Controllers
  • CSI UniFormat II-kodeD20
  • CSI UniFormat II-titelPLUMBING

Tilgængelighed i region

Europa Asien Nordamerika Afrika Sydamerika Oceanien
Åland
Afghanistan
Anguilla
Ækvatorial Guinea
Argentina
Amerikansk Samoa
Albanien
Armenien
Antigua og Barbuda
Algeriet
Bolivia
Australien
Andorra
Aserbajdsjan
Aruba
Angola
Brasilien
Cook-øerne
Belgien
Bahrain
Bahamas
Benin
Chile
Fiji
Bosnien-Herzegovina
Bangladesh
Barbados
Botswana
Colombia
Fransk Polynesien
Bulgarien
Bhutan
Belize
Burkina Faso
Ecuador
Guam
Cypern
Brunei Darussalam
Bermuda
Burundi
Falkland-øerne (Islas Malvinas)
Kiribati
Danmark
Cambodia
Canada
Cameroon
Fransk Guiana
Marshall-øerne
Estland
Cocosøerne
Caribbean Netherlands
Cape Verde
Guyana
Mikronesien
Færøerne
Det britiske territorium i Det Indiske Ocean
Caymanøerne
Chad
Paraguay
Nauru
Finland
Filippinerne
Costa Rica
Comoros
Peru
New Zealand
Frankrig
Forenede Arabiske Emirater
Cuba
Congo
Suriname
Niue
Gibraltar
Georgien
Curaçao
Den centralafrikanske republik
Uruguay
Nordmarianerne
Grækenland
Hong Kong
De britiske jomfruøer
Den demokratiske republik Congo
Venezuela
Norfolk
Guernsey
Indien
Dominica
Djibouti
Ny Kaledonien
Holland
Indonesien
Dominikanske Republik
Egypten
Palau
Hviderusland
Irak
El Salvador
Elfenbenskysten
Papua Ny Guinea
Irland
Iran
Grenada
Eritrea
Pitcairn-øerne
Island
Israel
Grønland
Eswatini
Samoa
Isle of Man
Japan
Guadeloupe
Etiopien
Solomon-øerne
Italien
Jordan
Guatemala
Gabon
Timor-Leste
Jan Mayen
Juleøerne
Haiti
Gambia
Tokelau
Jersey
Kazakhstan
Honduras
Ghana
Tonga
Kroatien
Kina
Jamaica
Guinea
Tuvalu
Letland
Kuwait
Jomfruøerne
Guinea-Bissau
United States Minor Outlying Islands
Liechtenstein
Kyrgyzstan
Martinique
Kenya
Vanuatu
Litauen
Laos
Mexico
Lesotho
Wallis og Futuna
Luxembourg
Libanon
Montserrat
Liberia
Malta
Macau
Nicaragua
Libyen
Moldova
Malaysia
Panama
Madagascar
Monaco
Maldiverne
Puerto Rico
Malawi
Montenegro
Mongoliet
Saint Kitts og Nevis
Mali
Nordmakedonien
Myanmar (Burma)
Saint Lucia
Marokko
Norge
Nepal
Saint Pierre og Miquelon
Mauritania
Østrig
Nordkorea
Saint Vincent og Grenadinerne
Mauritius
Polen
Oman
Saint-Barthélemy
Mayotte
Portugal
Pakistan
Saint-Martin
Mozambique
Rumænien
Palæstina
Sint Maarten
Namibia
San Marino
Qatar
Trinidad og Tobago
Niger
Schweiz
Saudiarabien
Turks- og Caicosøerne
Nigeria
Serbien
Singapore
USA
Reunion
Slovakiet
Sri Lanka
Rwanda
Slovenien
Sydkorea
Sankt Helena
Spanien
Syrien
São Tomé og Príncipe
Storbritannien
Taiwan
Senegal
Sverige
Tajikistan
Seychellerne
Tjekkiet
Thailand
Sierra Leone
Tyskland
Turkmenistan
Somalia
Ukraine
Tyrkiet
Sudan
Ungarn
Uzbekistan
Sydafrika
Vatikanstaten
Vietnam
Sydsudan
Yemen
Tanzania
Togo
Tunesien
Uganda
Vestsahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App til Revit

Indlæs familier direkte ind i din Revit-model med ét klik

Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

  • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
  • Markering 2 GB cloudlager – gem dit Revit-indhold
  • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit