Manifold Cabinet UFH 550
LK

Manifold Cabinet UFH 550

LK Underfloor Heating is the perfect choice for new builds and renovation. We offer complete solutions for outdoor rooms, single rooms, and renovation requiring a low installation height. We have developed and refined our underfloor heating system to make it even more comfortable, safe and economical with minimum environmental impact, as well as easy to install.
Specifikation
  • LK Manifold Cabinet UFH is designed for use where there is a requirement to conceal LK Manifold RF. The cabinet has a dense base with rubber pipe grommets. The cabinet base is provided with a drainage opening which allows any water leakage to be drained to a location which can be inspected. The cabinet is manufactured from 1 mm powder-coated sheet steel, RAL 9016. The cabinet is designed for installation built into a wall or surface-mounted on a wall. When building in the cabinet, the minimum stud thickness is 95 mm. The cabinet must be supplemented with a frame/hatch. There are two types of frame/hatch, depending on whether the cabinet is built into or surface-mounted on an inner wall. When surface-mounted, the cabinet must also be supplemented with a base in order to conceal pipes between the cabinet and the floor. LK Manifold Cabinet UFH is supplied with pipe grommets, a bellow sleeve for drainage, a 1.5-metre conduit for drainage, drainage elbow with outlet plate, cable grommets for room control, spray guard and installation instructions. The back of the cabinet is provided with four prefitted M8 nuts which can be used for attachment to the LK Cabinet Stand when the cabinet has to be installed before a concrete base is cast. The ends of the cabinet are provided with knockout holes for any side connection of supply and return pipes. The top side of the cabinet has knockout holes for any pipe routing through the cabinet and knockout holes for any cable grommets for room control.
Teknisk specifikation
  • Unik ref.2434684
  • ProduktfamilieLK Floor Heating
  • ProduktgruppeCabinets
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2018-05-22
  • Udgavenummer1
  • Højde (mm)710
  • Bredde (mm)550
  • Dybde (mm)95
Relateret
  • Materiale primærtMetal
  • Materiale sekundærtPolyester
  • Designet iSverige
  • Fremstillet iSverige
  • Nettovægt (kg)7.1
Klassifikation
  • BIMobject-kategoriHVAC - Kontrolpaneler
  • IFC-klassifikationMøbelelement
  • UNSPSC-navnDoors for heating equipment
  • UNSPSC-kode40101832
  • Uniclass 2015-kodeSs_60_40_37
  • Uniclass 2015-beskrivelseHeating systems
  • OmniClass-nummer23-33 15 00
  • OmniClass-betegnelseHVAC Heating Units

Tilgængelighed i region

Europa Asien Nordamerika Afrika Sydamerika Oceanien
Åland
Afghanistan
Anguilla
Ækvatorial Guinea
Argentina
Amerikansk Samoa
Albanien
Armenien
Antigua og Barbuda
Algeriet
Bolivia
Australien
Andorra
Aserbajdsjan
Aruba
Angola
Brasilien
Cook-øerne
Belgien
Bahrain
Bahamas
Benin
Chile
Fiji
Bosnien-Herzegovina
Bangladesh
Barbados
Botswana
Colombia
Fransk Polynesien
Bulgarien
Bhutan
Belize
Burkina Faso
Ecuador
Guam
Cypern
Brunei Darussalam
Bermuda
Burundi
Falkland-øerne (Islas Malvinas)
Kiribati
Danmark
Cambodia
Canada
Cameroon
Fransk Guiana
Marshall-øerne
Estland
Cocosøerne
Caribbean Netherlands
Cape Verde
Guyana
Mikronesien
Færøerne
Det britiske territorium i Det Indiske Ocean
Caymanøerne
Chad
Paraguay
Nauru
Finland
Filippinerne
Costa Rica
Comoros
Peru
New Zealand
Frankrig
Forenede Arabiske Emirater
Cuba
Congo
Suriname
Niue
Gibraltar
Georgien
Curaçao
Den centralafrikanske republik
Uruguay
Nordmarianerne
Grækenland
Hong Kong
De britiske jomfruøer
Den demokratiske republik Congo
Venezuela
Norfolk
Guernsey
Indien
Dominica
Djibouti
Ny Kaledonien
Holland
Indonesien
Dominikanske Republik
Egypten
Palau
Hviderusland
Irak
El Salvador
Elfenbenskysten
Papua Ny Guinea
Irland
Iran
Grenada
Eritrea
Pitcairn-øerne
Island
Israel
Grønland
Eswatini
Samoa
Isle of Man
Japan
Guadeloupe
Etiopien
Solomon-øerne
Italien
Jordan
Guatemala
Gabon
Timor-Leste
Jan Mayen
Juleøerne
Haiti
Gambia
Tokelau
Jersey
Kazakhstan
Honduras
Ghana
Tonga
Kroatien
Kina
Jamaica
Guinea
Tuvalu
Letland
Kuwait
Jomfruøerne
Guinea-Bissau
United States Minor Outlying Islands
Liechtenstein
Kyrgyzstan
Martinique
Kenya
Vanuatu
Litauen
Laos
Mexico
Lesotho
Wallis og Futuna
Luxembourg
Libanon
Montserrat
Liberia
Malta
Macau
Nicaragua
Libyen
Moldova
Malaysia
Panama
Madagascar
Monaco
Maldiverne
Puerto Rico
Malawi
Montenegro
Mongoliet
Saint Kitts og Nevis
Mali
Nordmakedonien
Myanmar (Burma)
Saint Lucia
Marokko
Norge
Nepal
Saint Pierre og Miquelon
Mauritania
Østrig
Nordkorea
Saint Vincent og Grenadinerne
Mauritius
Polen
Oman
Saint-Barthélemy
Mayotte
Portugal
Pakistan
Saint-Martin
Mozambique
Rumænien
Palæstina
Sint Maarten
Namibia
San Marino
Qatar
Trinidad og Tobago
Niger
Schweiz
Saudiarabien
Turks- og Caicosøerne
Nigeria
Serbien
Singapore
USA
Reunion
Slovakiet
Sri Lanka
Rwanda
Slovenien
Sydkorea
Sankt Helena
Spanien
Syrien
São Tomé og Príncipe
Storbritannien
Taiwan
Senegal
Sverige
Tajikistan
Seychellerne
Tjekkiet
Thailand
Sierra Leone
Tyskland
Turkmenistan
Somalia
Ukraine
Tyrkiet
Sudan
Ungarn
Uzbekistan
Sydafrika
Vatikanstaten
Vietnam
Sydsudan
Yemen
Tanzania
Togo
Tunesien
Uganda
Vestsahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App til Revit

Indlæs familier direkte ind i din Revit-model med ét klik

Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

  • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
  • Markering 2 GB cloudlager – gem dit Revit-indhold
  • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit