LK 321 MultiFill®
LK

LK 321 MultiFill®

LK 321 MultiFill® is a compact combination valve for easy filling of solar systems. The valve's compact design makes it easy to install even in tight spaces.

Two M 1" connections with surface for connection with flange, eg. 299189 see accessories. Two filling valves M ¾".

The valve requires no maintenance but the installation should be
checked regularly.

Specifikation
    • Working temperature: Min. -20 °C/Max. 120 °C (160 °C briefly)
    • Max. working pressure: 1,0 MPa (10 bar)
    • Media: Water - Glycol mixture max. 50%
    • Thread standard :G - male thread, ISO 228/1
    • Material, valve body: Brass EN 12165 CW617N
    • Material, sealing: PTFE
Teknisk specifikation
  • Unik ref.lk_321_multifill
  • ProduktfamilieLK Armatur
  • ProduktgruppeFilling Valve
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-04-06
  • Udgavenummer1
Relateret
  • Materiale primærtMessing
  • Designet iSverige
  • Fremstillet iSverige
Klassifikation
  • BIMobject-kategoriVVS - Ventiler
  • IFC-klassifikationVentil
  • UNSPSC-navnValves
  • UNSPSC-kode401416
  • Uniclass 2015-kodeSs_60_40_37
  • Uniclass 2015-beskrivelseHeating systems
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-27 31 00
  • OmniClass-betegnelseValves
  • CSI UniFormat II-kodeD30
  • CSI UniFormat II-titelHVAC