Wheel guides - surface mounted
Wheel guides - surface mounted
Wheel guides - surface mounted

    Wheel guides - surface mounted

    4.6 ud af 5 stjerner4.6(8 anmeldelser)

    Correct docking with the Loading Systems wheel guides prevents damage. Wheel guides ensure correct positioning of the vehicle to the loading platform. therefor the risk of damage to the vehicle, the building or the dock leveller or dock shelter reduces considerably. Wheel guides are especially recommended in combination with wide dock levellers and curtain or inflatable dock shelters because in these situations precise positioning of the vehicle is even more important. 

    Wheel guides are available in 3 models: 

    1. Surface mounted (this model); 
    2. Built-in; 
    3. Low model.
    Specifikation
    • The surface mounted wheel guides are made from high-quality tubes with a diameter of 170 mm. The wheel guides are hot-dip galvanised and are available as a straight or bent model. 

      Optional a mounting set is available.

      No rights may be derived from the BIM models.

    Teknisk specifikation
    • Unik ref.wheel-guides-surface-mounted
    • ProduktfamilieLoading bay accessories
    • ProduktgruppeAll
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2018-05-15
    • Udgavenummer1
    Relateret
    • Materiale primærtGalvaniseret stål
    • Designet iHolland
    • Fremstillet iHolland
    Klassifikation
    • BIMobject-kategoriLandskabsplanlægning - Other
    • CSI MasterFormat 2014-kode11 13 00
    • CSI MasterFormat 2014-titelLoading Dock Equipment
    • OmniClass-nummer23-23 23 00
    • OmniClass-betegnelseLoading Dock Equipment

    Tilgængelighed i region

    Europa Asien Afrika Sydamerika Oceanien Nordamerika