(VALS) V-LOCITY Area Light Small

(VALS) V-LOCITY Area Light Small

The V-LOCITY area light features sleek curved styling along with a low-profile design perfectly suited for architectural and commercial applications. Best in class photometric distributions with exceptional target efficiency and lumens per watt allow for maximum return on investment by reducing the number of poles, luminaires and wattage draw required on a project. With multiple interchangeable mounting arms it is ideal for a wide variety of retrofit as well as for new construction projects, providing a true one-person installation that also minimizes the need for adapter brackets or drilling in the field. Field rotatable and replaceable light engine/optic/shielding allow for fast and easy field changes to light distribution and color temperature, minimizing resolution time during and post installation.

Ideal Applications: Parking lot lighting for schools, office buildings & strip malls, roadway lighting, street lighting, walkway lighting, automotive dealership, outdoor sport court, c-store & quick serve restaurant parking, grocery/pharma and retail lots, large distribution center & warehouse parking lots, loading bays and storage areas.


Specifikation
  • Features & Specifications

    • 15+ optical distributions with industry-leading photometry
    • 4 interchangeable mounting arms ideal for retrofit to existing poles and tenons
    • Field Replaceable Light Engine and Rotatable Optics
    • 50°C Ambient Temperature Rating Standard
    • Optional Airlink™ Wireless, Integral Bluetooth™ Motion and Photocell Sensor
    • 5-year Warrant

    Max Lumens
    27,000

    Min Lumens
    6,000

    Sensors
    Standalone
    Motion/Photocell

    Wireless
    Motion/Photocell

    Color Temperatures
    5000,4000,3500,3000,2700,Amber

Teknisk specifikation
  • Unik ref.vals
  • ProduktfamilieOutdoor Lighting
  • ProduktgruppeArea Lights
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-11-20
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriBelysning - Udendørs
  • IFC-klassifikationBelysningsarmatur
  • Uniclass 2015-kodePr_70_70_48_73
  • Uniclass 2015-beskrivelseRoad lighting luminaires
  • CSI MasterFormat 2014-kode26 56 00
  • CSI MasterFormat 2014-titelExterior Lighting
  • OmniClass-nummer23-35 47 11 21 23
  • OmniClass-betegnelseStreet and Roadway Lighting Fixtures

Tilgængelighed i region

Nordamerika
Canada
Mexico
USA
BIMobject-produktbibliotek

Design App til Revit

Indlæs familier direkte ind i din Revit-model med ét klik

Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

  • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
  • Markering 2 GB cloudlager – gem dit Revit-indhold
  • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit