FORTEX 5, Wall, Outlight/Inlight
Lumenwerx

FORTEX 5, Wall, Outlight/Inlight

Fortex is a series of distinctive and elegantly scaled rectangular pendants & wall luminaries. Fortex pendant is ideal for spaces such as conference rooms, executive offices, break rooms, cafeterias, vestibules and lobbies. Fortex direct/indirect consist of crisp 4.25" x 1.5" extruded aluminum sides, capped from both directs by gently glowing optics that extend 0.5" beyond the housing. Corners are mitered and fully luminous. Fortex 5 stands off the wall by 0.75" and casts gentle spill light that adds an intriguing detail. With an overall extension of just 2.25", both Fortex 5 and 2 comply with ADA requirements. Fortex coordinates with Via 1.5 Plus Linear.
Specifikation
  • SIZE: 18", 50", 2', 3', 4', 18"X18", 2'X2', 3'X3', 4'X4', 1'X4', 2'X4', 3'X4' LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT, INDIRECT, DIRECT/INDIRECT CHROMATICITY: STATIC WHITE MOUNTING: SURFACE, PENDANT, WALL OPTICS: HLO
Teknisk specifikation
  • Unik ref.FOR5WOI
  • ProduktfamilieWall
  • ProduktgruppeFortex
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-10-14
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Designet iCanada
  • Fremstillet iCanada
Klassifikation
  • BIMobject-kategoriBelysning - Vægmonteret
  • IFC-klassifikationBelysningsarmatur
  • UNSPSC-navnInterior lighting fixtures and accessories
  • UNSPSC-kode391115
  • Uniclass 2015-kodePr_70_70_48
  • Uniclass 2015-beskrivelseLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014-kode26 51 00
  • CSI MasterFormat 2014-titelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-betegnelseLighting Fixtures
  • CSI UniFormat II-kodeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring