PIVOT BLANK, Pendant, Recessed, Surface
PIVOT BLANK, Pendant, Recessed, Surface
    Lumenwerx

    PIVOT BLANK, Pendant, Recessed, Surface

    Pivot is an architectural 48V linear magnetic track lighting system for recessed mounting. The Track is high voltage and accommodates the Pivot Track Modules. It possesses infinite run capabilities in segments of up to 8 feet with smooth transitions at the joint. It can also be branched out horizontally and vertically to create a multitude of shapes, patterns, and effects for various architectural applications. The Track is offered in different circuit and control channel variations. Consult other spec sheets for the Pendant Track and for the Pivot Modules offerings.

    Pivot Blank modules are unlit modules that click into the bottom of the Pivot Track system. Their purpose is to mask unlit track portions. Blank modules fit smoothly and securely to the track and are offered in 34 colors.

    Specifikation
    • LENGTH: 1', 2', 3', 4', 5', 6', 7', 8'

      FINISH: MATTE BLACK, MATTE WHITE, CUSTOM

    Teknisk specifikation
    • Unik ref.PIVBLA
    • ProduktfamilieModule
    • ProduktgruppePivot
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-12-06
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    • Designet iCanada
    • Fremstillet iCanada
    Klassifikation
    • BIMobject-kategoriBelysning - Other
    • IFC-klassifikationBelysningsarmatur
    • UNSPSC-navnInterior lighting fixtures and accessories
    • UNSPSC-kode391115
    • OmniClass-nummer23-35 47 11
    • OmniClass-betegnelseLighting Fixtures