PIVOT CYLINDER, Pendant
PIVOT CYLINDER, Pendant
PIVOT CYLINDER, Pendant
    Lumenwerx

    PIVOT CYLINDER, Pendant

    Pivot is an architectural 48V linear magnetic track lighting system for pendant mounting. The Pendant Track is high voltage and accommodates the Pivot Track Modules. It possesses infinite run capabilities in segments of up to 8 feet with smooth transitions at the joint. It can also be branched out horizontally and vertically to create a multitude of shapes, patterns, and effects for various architectural applications. The Track is offered in different circuit and control channel variations. Consult other spec sheets for the Recessed Track and for the Pivot Modules offerings.

    Pivot Cylinder is our most powerful point source module with slim 1.5- and 2-inch profiles and four height options: 6-inch, 9-inch, 12-inch, and 18-inch. Pivot Cylinder is offered in three beam angles of 20, 35 and 50 degrees. Pivot Cylinders come with the option of a standard or decorative bevel.

    Specifikation
    • SIZE: 1" (1,5" DIAMETER), 2" (2" DIAMETER) 

      FIXTURE HEIGHT: 6", 9", 12", 18"

      LIGHT SOURCE: STATIC WHITE, FULL SPECTRUM

      BIM ANGLE: SPOT 20 DEG, FLOOD 35 DEG, WIDE FLOOD 50 DEG

      LIGHT DISTRIBUTION: DIRECT


    Teknisk specifikation
    • Unik ref.PIVCY
    • ProduktfamiliePendant
    • ProduktgruppePivot
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-10-22
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    • Designet iCanada
    • Fremstillet iCanada
    Klassifikation
    • BIMobject-kategoriBelysning - Pendler
    • IFC-klassifikationBelysningsarmatur
    • ETIM-kodeEC001743
    • ETIM-navnPendant luminaire
    • UNSPSC-navnInterior lighting fixtures and accessories
    • UNSPSC-kode391115
    • Uniclass 2015-kodePr_70_70_48_62
    • Uniclass 2015-beskrivelsePendant luminaires
    • CSI MasterFormat 2014-kode26 51 00
    • CSI MasterFormat 2014-titelInterior Lighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-betegnelseLighting Fixtures
    • CSI UniFormat II-kodeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring