PIVOT CYLINDER, Standalone
Lumenwerx

PIVOT CYLINDER, Standalone

Pivot Standalones are individual mounting systems for the Pivot Dot, Box, and Cylinder modules. They can be used on their own as solo lighting fixtures, or they can act as complements or supplements to Pivot track systems on a larger scale. Pivot Standalones can be surface mounted on ceilings or walls and equipped with flat, conduit feed, or direct mount canopies, which can be round or square.

Specifikation
  • SIZE: 1" (1,5" DIAMETER), 2" (2" DIAMETER)

    FIXTURE HEIGHT: 6", 9", 12", 18"

    LIGHT SOURCE: STATIC WHITE, FULL SPECTRUM

    BIM ANGLE: SPOT 20 DEG, FLOOD 35 DEG, WIDE FLOOD 50 DEG

    LIGHT DISTRIBUTION: DIRECT


Teknisk specifikation
  • Unik ref.PIVSY-SD
  • ProduktfamiliePendant
  • ProduktgruppePivot
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-07-12
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Designet iCanada
  • Fremstillet iCanada
Klassifikation
  • BIMobject-kategoriBelysning - Loftsmonteret
  • IFC-klassifikationBelysningsarmatur
  • ETIM-kodeEC001744
  • ETIM-navnDownlight/spot/floodlight
  • UNSPSC-navnInterior lighting fixtures and accessories
  • UNSPSC-kode391115
  • Uniclass 2015-kodePr_70_70_48_82
  • Uniclass 2015-beskrivelseSpot lights
  • CSI MasterFormat 2014-kode26 51 00
  • CSI MasterFormat 2014-titelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-betegnelseLighting Fixtures
  • CSI UniFormat II-kodeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring