POLY, Wall 1x4
Lumenwerx

POLY, Wall 1x4

Poly’s geometric forms, appropriately scaled for use as discrete luminaires, offer new opportunities for creative approaches to general lighting. Poly Recessed delivers generous illumination regressed 2-sided diffusers form a shallow coffer, while 3-sided diffusers drop below the ceiling. Poly triangular and Y-shaped pendants can distinguish a variety of special areas. The open form is airy and features a compact 2.5" profile. Poly can be used comfortably in either regular or free-form arrangements. Attractive efficacy and many of lumen output and electrical options make Poly practical, as well as creative.
Specifikation
  • SIZE: 1'X1', 2'X2', 1'X4', Y, TRIANGLE LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT CHROMATICITY: STATIC WHITE MOUNTING: RECESSED, PENDANT, WALL OPTICS: ULO
Teknisk specifikation
  • Unik ref.POLW-14
  • ProduktfamilieWall
  • ProduktgruppePoly
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-10-14
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Designet iCanada
  • Fremstillet iCanada
Klassifikation
  • BIMobject-kategoriBelysning - Vægmonteret
  • IFC-klassifikationBelysningsarmatur
  • UNSPSC-navnInterior lighting fixtures and accessories
  • UNSPSC-kode391115
  • Uniclass 2015-kodePr_70_70_48
  • Uniclass 2015-beskrivelseLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014-kode26 51 00
  • CSI MasterFormat 2014-titelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-betegnelseLighting Fixtures
  • CSI UniFormat II-kodeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring