QUAD, Wall Narrow
Lumenwerx

QUAD, Wall Narrow

Quad is the simply designed and crisply executed linear luminaire for circulation, general, and utility applications. The High-efficiency Lambertian Optic provides excellent luminous efficacy and uniform luminosity across the diffuser. Quad is available in either a wide 3.5" or narrow 2.5" profile, along with surface and wall models, and can be installed in continuous runs. Not with standing the compact form, a full range of electrical and integrated control options is available. Quad is also available in T5 & T5HO.
Specifikation
  • SIZE: 3 1/2” X 3 1/2" & 3 1/2” X 2 1/2" LIGHT SOURCE: LED, T5, T5HO LIGHT DISTRIBUTION: DIRECT CHROMATICITY: STATIC WHITE, DUO , SOLA , QUADRO MOUNTING: SURFACE, PENDANT, WALL OPTICS: HLO
Teknisk specifikation
  • Unik ref.QUANW
  • ProduktfamilieWall
  • ProduktgruppeQuad
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-10-14
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Designet iCanada
  • Fremstillet iCanada
Klassifikation
  • BIMobject-kategoriBelysning - Vægmonteret
  • IFC-klassifikationBelysningsarmatur
  • UNSPSC-navnInterior lighting fixtures and accessories
  • UNSPSC-kode391115
  • Uniclass 2015-kodePr_70_70_48
  • Uniclass 2015-beskrivelseLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014-kode26 51 00
  • CSI MasterFormat 2014-titelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-betegnelseLighting Fixtures
  • CSI UniFormat II-kodeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring