HomeWorks® QS RF C•L® Hybrid seeTouch® Keypad
HomeWorks® QS RF C•L® Hybrid seeTouch® Keypad
HomeWorks® QS RF C•L® Hybrid seeTouch® Keypad
HomeWorks® QS RF C•L® Hybrid seeTouch® Keypad
HomeWorks® QS RF C•L® Hybrid seeTouch® Keypad
HomeWorks® QS RF C•L® Hybrid seeTouch® Keypad
HomeWorks® QS RF C•L® Hybrid seeTouch® Keypad

    HomeWorks® QS RF C•L® Hybrid seeTouch® Keypad

    The HomeWorks QS Hybrid seeTouch Keypad installs in a standard wallbox gang, and provides control of multiple lights and shades in the home. The unit replaces a light switch and offers system dimming control of the attached load while also functioning as a keypad.

    Kom i kontakt med Lutron Electronics

    Specifikation
    • Width 2.9375"
      Height 4.6875"
      Depth 1.5625"
      Finish
      Gloss White | Gloss Ivory | Gloss Almond | Gloss Light Almond | Gloss Gray | Gloss Brown | Gloss Black | Satin Hot | Satin Merlot | Satin Plum | Satin Turquoise | Satin Taupe | Satin Eggshell | Satin Biscuit | Satin Snow | Satin Palladium | Satin Midnight | Satin Sienna | Satin Terracotta | Satin Greenbriar | Satin Bluestone | Satin Mocha Stone | Satin Goldstone | Satin Desert Stone | Satin Stone | Satin Limestone | Metal Stainless Steel
      Voltage 120 V
      Mount Type Wall Mounted
      Environment Indoors
      Ambient Operating Temperature 32 °F to 104 °F
      Humidity 0-90%
      Power Consumption 0.75 watt

    Teknisk specifikation
    • Unik ref.lutron-seetouch-homeworks-hybrid-cl
    • ProduktfamilieLighting Controls
    • ProduktgruppeHomeworks
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-12-02
    • Udgavenummer1
    • Højde (tommer)4.69
    • Bredde (tommer)2.94
    • Dybde (tommer)1.56
    Relateret
    • Materiale primærtPlast
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriElektrisk - Controls
    • CSI MasterFormat 2014-kode26 09 23
    • CSI MasterFormat 2014-titelLighting Control Devices
    • OmniClass-nummer23-35 37 17
    • OmniClass-betegnelseDimmer Control Switches