3/4″ Magnetic Bridle Ring 10-24, UL Listed 40lbs

3/4″ Magnetic Bridle Ring 10-24, UL Listed 40lbs

Features: Magnet Strength: Rated and tested at 40lbs pull strength. Time-Saving Installation: Save valuable time on setup and repositioning while reducing labor costs compared to a traditional installation. Secure Attachment: Provides a strong and reliable attachment point for cables, wires, and other equipment without the need for drilling or permanent installation. Versatile Application: Designed for use in diverse environments, easily repositioned and reused on metal surfaces, making it ideal for temporary installations. Damage-Free Installation: Eliminates the need for screws or adhesive, preventing damage to surfaces and allowing for quick and hassle-free setup and removal. Ready-to-Use Convenience: Arrives fully assembled, streamlining installation processes, and ensuring immediate usability.
Specifikation
  • Specifications: 3/4” diameter loop bridle ring with 10-24 machine thread secured to a permanent 90lbs neodymium cup magnet. Used to support communication cables and other non-sensitive cables and wires.
Teknisk specifikation
  • Unik ref.BRM75
  • ProduktfamilieCable Management, Bridle Rings
  • ProduktgruppeMagnetic Bridle Rings (UL Listed)
  • Udgivelsesdato2024-11-07
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriHVAC - Hanging Systems
  • OmniClass-nummer23-35 33 25 15
  • OmniClass-betegnelseHorizontal Electrical Wire Raceways