M-Series Louvers & Wall Sleeves
MagicPak

M-Series Louvers & Wall Sleeves

M-SERIES LOUVERS

  • Available in four standard polypropylene or 15 standard aluminum colors
  • Custom color and paint matching
  • Louvers point up on the upper section to direct discharge air away from intake air
  • Louvers point down on lower section to direct water, dirt and debris away from unit
  • Louvers can be removed from inside for cleaning, painting or repair
  • Impact-Resistant Louvers

M-SERIES WALL SLEEVES

  • A wall sleeve is required for every MagicPak installation
  • Provides accurate opening during building construction
  • Compatible with wood frame, cement block, poured concrete or metal stud walls
  • 6", 8", 10" and 12" sizes available
Teknisk specifikation
  • Unik ref.m-series-louvers
  • ProduktfamilieM-Series
  • ProduktgruppeWall Sleeves
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-03-16
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Materiale sekundærtPolypropylen
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriHVAC - Other
  • ETIM-kodeEC010351
  • ETIM-navnLouver for duct installation
  • UNSPSC-navnLouvers
  • UNSPSC-kode30161901
  • Uniclass 2015-kodePr_30_59_48
  • Uniclass 2015-beskrivelseLouvres and components
  • CSI MasterFormat 2014-kode08 91 00
  • CSI MasterFormat 2014-titelLouvers
  • OmniClass-nummer23-17 21 11 15
  • OmniClass-betegnelseExterior Louvers and Grilles