Dome Skylight Model SI5006

Dome Skylight Model SI5006

Solar Innovations® offers fixed skylights in virtually any sizes and can accommodate a wide range of design requirements, including impact certified options and Florida Product Approved options. Because Solar Innovations® has designed several different style tube skylight systems, virtually any roof glazing need can be met. Attaching to virtually any substrate, Solar Innovations®’s structures are suited for both residential and commercial applications without size or design limitations.

If you would like to have your new Solar Innovations® fixed skylight installed or have a fixed skylight in need of repair, the Solar Innovations® service and installation crew will be able to help you! With over 16 years of experience, the installation and service team can service or replace any fixed skylight.

Teknisk specifikation
  • Unik ref.solar-dome-skylight-sl5006
  • ProduktfamilieSolar Innovations
  • ProduktgruppeFixed Skylights
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-01-28
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Materiale sekundærtGlas
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVinduer - Skylights
  • IFC-klassifikationVindue
  • UNSPSC-navnSkylights
  • UNSPSC-kode301718
  • Uniclass 2015-kodePr_30_59_72_77
  • Uniclass 2015-beskrivelseSkylights
  • CSI MasterFormat 2014-kode08 60 00
  • CSI MasterFormat 2014-titelRoof Windows and Skylights
  • OmniClass-nummer23-17 17 00
  • OmniClass-betegnelseSkylights

Tilgængelighed i region

Nordamerika