Sliding Glass Doors - Multi Track Sliding Glass Door - Model SI8200

Sliding Glass Doors - Multi Track Sliding Glass Door - Model SI8200

4.3 ud af 5 stjerner4.3(9 anmeldelser)
Solar Innovations® Aluminum Sliding Glass Door Systems expand the view of any living space or commercial area. These systems can be used as external entryways or transitions between two interior spaces. Solar’s acoustical sliding glass door systems are the ideal solution for projects that have high sound transmission class (STC) requirements. Although acoustic values are typically specific to the glazing selection, the construction of the frame can greatly influence the acoustical performance. Solar’s acoustical sliding glass door systems allow for a 1 3⁄8-inch insulated glazing unit and are a standout product in the industry because they combine enhanced acoustical performance, superior thermal performance, and outstanding functionality.
Teknisk specifikation
  • Unik ref.solar-slide-and-stack-glass-walls-multi-track-sliding-glass-door-model-sl8200
  • ProduktfamilieSolar Innovations
  • ProduktgruppeSliding Glass Doors
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2018-11-09
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriDøre - Sliding Doors
  • IFC-klassifikationDør
  • UNSPSC-navnDoors
  • UNSPSC-kode301715
  • Uniclass 2015-kodeEF_25_30
  • Uniclass 2015-beskrivelseDoors and windows
  • CSI MasterFormat 2014-kode08 32 00
  • CSI MasterFormat 2014-titelSliding Glass Doors
  • OmniClass-nummer23-17 11 23 13
  • OmniClass-betegnelseSliding All Glass Doors