Manitowoc IYT0500A Indigo NXT Ice Cube Machine
Manitowoc IYT0500A Indigo NXT Ice Cube Machine
Manitowoc IYT0500A Indigo NXT Ice Cube Machine

    Manitowoc IYT0500A Indigo NXT Ice Cube Machine

    4.9 ud af 5 stjerner4.9(7 anmeldelser)

    EasyTouch Display, Programmable Ice Production, Easy to Clean Foodzone, and Intelligent Diagnostics.

    New levels of Performance – Showcasing an average of 12% lower energy consumption and a 23% reduction in condenser water usage. This translates into lower cost of ownership over the life of your machine.

    Half-Dice Shaped Ice - Size 3⁄8" x 1-1⁄8" x 7⁄8".

    Storage Bin: Includes Sanitary Scoop & Holder, Stay-Up Insulated Ergonomic Door, Duratech Metal Finish, and Polyurethane Artic Blue Bin Liner.

    Stores Up To 532 lbs of Ice (measured 90% of the total volume in cu. ft x 33 lbs/ft3).

    As Featured on Amazon.com

    #Manitowoc #CubeIceMachine #StainlessSteel #ProgrammableIceProduction

    Specifikation
    • Size:With D-570 Bin | Color:Half-Dice
      Shipping Weight: 275 pounds
      Manufacturer: Manitowoc
      Item model number: IYT0500A-D570-B

    Teknisk specifikation
    • Unik ref.Manitowoc-IYT0500A-Indigo-NXT-Ice-Cube-Machine
    • ProduktfamilieIce Machine
    • ProduktgruppeProgrammable
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-03-05
    • Udgavenummer1
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iUSA
    Klassifikation
    • BIMobject-kategoriKøkken - Appliances
    • CSI MasterFormat 2014-kode11 46 83
    • CSI MasterFormat 2014-titelIce Machines
    • OmniClass-nummer23-21 21 29
    • OmniClass-betegnelseCommercial Ice Machines

    Tilgængelighed i region

    Nordamerika
    USA