Standard 2 (STD2) Air Curtain, Hot Water

Standard 2 (STD2) Air Curtain, Hot Water

Standard 2 (STD2) Air Curtains

The Standard series, a commercial and industrial hybrid, is our most popular energy-saving series. It features a ½ horsepower power motor(s) that is louder and stronger than the LoPro but is ideal for a multitude of customer-facing and industrial applications. It is also available in ETL Sanitation Certified versions and is suitable for heights up to 10 ft (ETL Sanitation rated for 7 ft heights.) The standard color on all models is Obsidian Black and heated options are available.

Teknisk specifikation
  • Unik ref.std2-air-curtain-hot-water
  • ProduktfamilieAir Curtains
  • ProduktgruppeSTD2 (Standard 2) Series
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-03-01
  • Udgavenummer1
Relateret
  • Materiale primærtStål
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriHVAC - Luftgardiner
  • IFC-klassifikationLuftterminal
  • ETIM-kodeEC011301
  • ETIM-navnHot water air curtain
  • Uniclass 2015-kodePr_70_60_36_02
  • Uniclass 2015-beskrivelseAir curtains
  • CSI MasterFormat 2014-kode23 34 33
  • CSI MasterFormat 2014-titelAir Curtains
  • OmniClass-nummer23-33 31 11 11
  • OmniClass-betegnelseHeated Air Curtains