Elevate Inswing French Door
Elevate Inswing French Door
Elevate Inswing French Door
    Marvin

    Elevate Inswing French Door

    4.4 ud af 5 stjerner4.4(14 anmeldelser)

    Available with inswing or outswing motion, the Elevate Swinging French Door offers tremendous versatility to create connections with exterior living spaces. Inswing motion is an ideal fit for doors that open over steps or those exposed to rain when open, and in climates prone to snow that would block use during the winter.  Outswing French Doors are ideal when interior square footage is limited, opening your home to an outdoor space without interrupting interior flow or design. Both options are available with one, two, and three-panel configurations up to 8 feet high, with warm, stainable wood interiors and a virtually maintenance-free fiberglass exterior that stands up to the elements.

    Features:  Available in sizes up to 9 feet wide and 8 feet tall;  Inswing or outswing motion to meet design and weather constraints;  Multi-point locking system ensures a tight seal and security from top to bottom;  Fiberglass sill that stands up to foot traffic and weather;  Available with IZ3 coastal/hurricane certification;  CE certified.

    Teknisk specifikation
    • Unik ref.marvin-ifdwu
    • ProduktfamilieElevate
    • ProduktgruppeDoors
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-08-07
    • Udgavenummer1
    Relateret
    • Materiale primærtGlasfiber
    • Materiale sekundærtTræ
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriDøre - Svingdør
    • IFC-klassifikationDør
    • UNSPSC-navnDoors
    • UNSPSC-kode301715
    • Uniclass 2015-kodeEF_25_30
    • Uniclass 2015-beskrivelseDoors and windows
    • OmniClass-nummer23-17 11 00
    • OmniClass-betegnelseDoors
    • CSI UniFormat II-kodeB2030
    • CSI UniFormat II-titelExterior Doors

    Tilgængelighed i region

    Nordamerika Oceanien Europa Asien