Elevate Outswing French Door G3
Elevate Outswing French Door G3
Elevate Outswing French Door G3
    Marvin

    Elevate Outswing French Door G3

    4.4 ud af 5 stjerner4.4(37 anmeldelser)

    The Elevate® Swinging French Door is available with inswing or outswing motion to meet design and weather constraints. Style meets durability with a low-maintenance Ultrex® fiberglass exterior and warm wood interior.

    Why You'll Love It:  Made of Durable Material;  Exterior is made with Ultrex fiberglass, which is 8x stronger than vinyl;  
    Exterior resists fading, bends, dents, and cracks;  Rich Wood Interior;  Bare Pine interior can be stained to match your interiors or finished in our factory;  Design Options;  Optimize operation and visibility with 1-, 2-, or 3-panel options;  Balance of Design & Performance;  Blend of remarkable design and superior strength;  Structural Upgrades;  Available with Impact Zone 3 coastal/hurricane certification

    Additional Features

    • Inswing or outswing motion meets design and weather constraints
    • Inswing design for doors that open over steps or are exposed to the elements
    • Outswing design for limited interior space, opening outward without interrupting interior flow
    • Matching handle set design provides style and security
    • Multi-point locking system ensures a tight seal and security from top to bottom
    • Fiberglass sill stands up to foot traffic and weather

    (Image shows Elevate Inswing French Door.)

    Teknisk specifikation
    • Unik ref.marvin-ofdwu
    • ProduktfamilieElevate
    • ProduktgruppeDoors
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-08-07
    • Udgavenummer1
    Relateret
    • Materiale primærtGlasfiber
    • Materiale sekundærtTræ
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriDøre - Svingdør
    • IFC-klassifikationDør
    • UNSPSC-navnDoors
    • UNSPSC-kode301715
    • Uniclass 2015-kodeEF_25_30
    • Uniclass 2015-beskrivelseDoors and windows
    • OmniClass-nummer23-17 11 00
    • OmniClass-betegnelseDoors
    • CSI UniFormat II-kodeB2030
    • CSI UniFormat II-titelExterior Doors

    Tilgængelighed i region

    Nordamerika Oceanien Europa Asien