MASTER-RING | Gasket Insert | Blind Plug
MASTERTEC

MASTER-RING | Gasket Insert | Blind Plug

Stainless steel V2A blind plugs for core drill holes and wall sleeves. Available inner diameters: 50-300 mm

available in Revit 2023-2027 and as IFC

Specifikation
  • material:

    rubber: EPDM | sealing width: 40 mm | pressure plates, screws, nuts: V2 A

    available inner diameters:

    50-300 mm

    overall length:

    40 mm

    versions (Ø diameter):

    • Art.-No. 120518: Ø 50 mm
    • Art.-No. 120520: Ø 80 mm
    • Art.-No. 120525: Ø 100 mm
    • Art.-No. 120530: Ø 125 mm
    • Art.-No. 120535: Ø 150 mm
    • Art.-No. 120540: Ø 200 mm
    • Art.-No. 120545: Ø 250 mm
    • Art.-No. 120550: Ø 300 mm
Teknisk specifikation
  • Unik ref.master-ring-blindstopfen
  • Udgivelsesdato2025-11-20
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriKonstruktion - Gennemføringssystemer