Eco Cute "unimo A/W" – Air to Water Heat Pump
Mayekawa

Eco Cute "unimo A/W" – Air to Water Heat Pump

Mayekawa "unimo A/W" became the leader of commercial/industrial market in Japan, Asia and Europe. The heating capacity is more than 80kW, the largest in the world. The solution is suitable for hotels, restaurant, hospitals and any food process factories.
Specifikation
  • Hot water supplied: +65 or 90℃ Heating Capacity: 80kW Coefficient of Performance (COP): 4.2 Weight (kg): 1,344 (net) / 1,359 (operating) Dimensions (mm): W1,250 × L1,900 × H2,082
Teknisk specifikation
  • Unik ref.ecocuteair
  • ProduktfamilieHeater
  • ProduktgruppeHeater Pump
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2014-04-01
  • Udgavenummer1
  • Højde (mm)2082
  • Bredde (mm)1250
  • Dybde (mm)1900
Relateret
  • Materiale primærtMetal
  • Designet iUSA
  • Fremstillet iUSA
  • Nettovægt (kg)1.34
Klassifikation
  • BIMobject-kategoriHVAC - Varmeapparater
  • UNSPSC-navnHeat pumps
  • UNSPSC-kode40101806
  • Uniclass 2015-kodePr_70_60_37
  • Uniclass 2015-beskrivelseHeat pumps
  • CSI MasterFormat 2014-kode23 81 43
  • CSI MasterFormat 2014-titelAir-Source Unitary Heat Pumps
  • OmniClass-nummer23-33 17 00
  • OmniClass-betegnelseHeat Pumps