Wall lamp Tau
Wall lamp Tau

    Wall lamp Tau

    Aluminum body. Shades — gold, combination of gold and black. Diffuser of two types– silicone tube and extra strong cord (does not turn yellow over time, has high strength). Soft, even light thanks to the high density of the LEDs. Color temperature is 3000K. LED light source.
    Specifikation
    • Title Wall lamp Tau
      Lamps 1ХLED module
      Lamp power, W 13
      Voltage, V AC220_240
      Luminous flux, lum 600
      Color temperature, k 3000
      Lighting fixture height , mm 30
      Lighting fixture width, mm 167
      Lighting fixture depth, mm 844
      Lighting fixture diameter, mm 130
      LED +
      IP IP 20
      Warranty 5 years
      Article MOD166WL-L12G3K

      MOD166WL-L12G3K

    Teknisk specifikation
    • Unik ref.Wall-lamp-Tau
    • ProduktfamilieDecorative
    • ProduktgruppeTau
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-07-12
    • Udgavenummer1
    • Højde (mm)30
    • Bredde (mm)167
    • Dybde (mm)844
    Relateret
    • Materiale primærtAluminium
    • Designet iTyskland
    • Nettovægt (kg)1.2
    Klassifikation
    • BIMobject-kategoriBelysning - Vægmonteret
    • IFC-klassifikationLampe
    • Uniclass 2015-kodePr_70_70_46
    • Uniclass 2015-beskrivelseLamps
    • CSI MasterFormat 2014-kode12 43 13
    • CSI MasterFormat 2014-titelLamps
    • OmniClass-nummer23-35 45 15
    • OmniClass-betegnelseLamps

    Tilgængelighed i region

    Europa