Empty rolley 7 drawers s8

Empty rolley 7 drawers s8

7 drawers 5 shallow drawers (dim. 575 x 370 x 60 mm) 2 deep drawers (dim. 575 x 370 x 137 mm) drawers release system integrated within the handle, to prevent tipping over fully 100% retractable drawers high quality powdercoating front centralized safety lock folding keys can holder rubber top deck rubber casters (ø 125mm-50mm) 2x swivel casters with brake and 2x fixed overall weight: 67kg static load capacity: 400kg drawer capacity: 40kg ral black: 9004
Teknisk specifikation
  • Unik ref.4730167
  • Produktfamilieförvaringssystem
  • ProduktgruppeS8
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2015-05-12
  • Udgavenummer1
  • Højde (mm)1012
  • Bredde (mm)775
  • Dybde (mm)460
Relateret
  • Materiale primærtStål
  • Materiale sekundærtStål
  • Designet iHolland
  • Fremstillet iTaiwan
Klassifikation
  • BIMobject-kategoriMøbler - Shelving & Storage