Empty trolley s14 18 drawers black

Empty trolley s14 18 drawers black

18 drawers 16 shallow drawers 2 deep drawers drawer blocking system, as protection against tipping over drawer release system, no mechanism in the handle fully 100% retractable drawers powder coating front centralized safety lock folding key wooden topblade 2x can holder paper roll holder auto return ball bearing slides 4x extra large wheels ø155mm,whereof 2x caster with rolling and turning brake overall weight 160kg static load capacity 600kg drawer capacity 40kg measurements: l1363 x w641 x h1211 mm ral black: 9004
Teknisk specifikation
  • Unik ref.47307118
  • Produktfamilieförvaringssystem
  • ProduktgruppeS13
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2015-05-12
  • Udgavenummer1
  • Højde (mm)1211
  • Bredde (mm)1363
  • Dybde (mm)641
Relateret
  • Materiale primærtStål
  • Materiale sekundærtTræ
  • Designet iHolland
  • Fremstillet iTaiwan
Klassifikation
  • BIMobject-kategoriMøbler - Shelving & Storage