Empty trolley s10 8 drawers black (RAL9004)

Empty trolley s10 8 drawers black (RAL9004)

8 drawers 7 shallow drawers (dim. 575 x 370 x 60 mm) 1 deep drawer (dim. 575 x 370 x 137 mm) drawers blocking system to prevent tipping over fully 100% retractable drawers auto return ball bearing slides high quality powdercoating front centralized safety lock folding keys 2 integrated can holders integrated paper towel holder integrated trash bin abs top deck rubber casters (ø 125mm-50mm) 2x swivel casters with brake and 2x fixed overall weight: 91kg static load capacity: 400kg drawer capacity: 40kg ral black: 9004
Teknisk specifikation
  • Unik ref.4730918
  • Produktfamilieförvaringssystem
  • ProduktgruppeS10
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2015-05-12
  • Udgavenummer1
  • Højde (mm)1050
  • Bredde (mm)887
  • Dybde (mm)575
Relateret
  • Materiale primærtStål
  • Materiale sekundærtStål
  • Designet iHolland
  • Fremstillet iTaiwan
Klassifikation
  • BIMobject-kategoriMøbler - Shelving & Storage