Single Deflection Grille - Steel - Surface Mount - H4002-1 / V4002-1
Single Deflection Grille - Steel - Surface Mount - H4002-1 / V4002-1
    METALAIRE

    Single Deflection Grille - Steel - Surface Mount - H4002-1 / V4002-1

    The Series 4000 sets the standard for performance and appearance for supply grilles/registers in the industry. Model 4000 (V-vertical blades and H-Horizontal blades) is aluminum construction; and model 4000S is steel construction. The series 4000 are available with a number of options and accessories to meet a variety of applications.

    • Single deflection is offered in the 4002 model, Double deflection is offered in the 4004 models and the model 4002M has a built-in multi-shutter damper
    • Series 4000 grilles and registers can be selected with either vertical or horizontal front bladess
    Specifikation
    • Surface Mount Models (-1 Border)
      Single Deflection
      V4002-1 Aluminum - Vertical Blade - Single Def.
      H4002-1 Aluminum - Horizontal Blade - Single Def.
      V4002S-1 Steel - Vertical Blade - Single Def.
      H4002S-1 Steel - Horizontal Blade - Single Def.
      V4002M-1 Aluminum - Vertical Blade, Multi-shutter Damper
      H4002M-1 Aluminum - Horizontal Blade, Multi-shutter Damper
      V4002SM-1 Steel - Vertical Blade, Multi-shutter Damper
      H4002SM-1 Steel - Horizontal Blade, Multi-shutter Damper
      Double Deflection
      V4004-1 Aluminum - Vertical Blade - Double Def.
      H4004-1 Aluminum - Horizontal Blade - Double Def.
      V4004S-1 Steel - Vertical Blade - Double Def.
      H4004S-1 Steel - Horizontal Blade - Double Def.

      Lay-In Models (-6 Border)
      Single Deflection
      V4002-6 Aluminum - Vertical Blade - Single Def
      H4002-6 Aluminum - Horizontal Blade - Single Def.
      V4002S-6 Steel - Vertical Blade - Single Def.
      H4002S-6 Steel - Horizontal Blade - Single Def.
      Double Deflection
      V4004-6 Aluminum. - Vertical Blade - Double Def.
      H4004-6 Aluminum - Horizontal Blade - Double Def.
      V4004S-6 Steel - Vertical Blade - Double Def.
      H4004S-6 Steel - Horizontal Blade - Double Def.

      01 - White
      02 - Satin Silver
      03 - Black
      24 - Mill Finish (Aluminum construction only)
      28 - Custom Colors (color matching required)

    Teknisk specifikation
    • Unik ref.H4004-Concealed-Surface-Mount-Aluminum-Double-Deflection-Grille
    • ProduktfamilieGrilles, Registers & Diffusers
    • ProduktgruppeGrilles & Registers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-10-29
    • Udgavenummer1
    Relateret
    • Materiale primærtStål
    • Materiale sekundærtAluminium
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriHVAC - Rørarbejde
    • IFC-klassifikationLuftterminal
    • UNSPSC-navnAir diffusers
    • UNSPSC-kode40101505
    • Uniclass 2015-kodePr_70_65_04_02
    • Uniclass 2015-beskrivelseAir diffusers
    • CSI MasterFormat 2014-kode23 37 13
    • CSI MasterFormat 2014-titelDiffusers, Registers, and Grilles
    • OmniClass-nummer23-33 49 11 11
    • OmniClass-betegnelseCeiling Ventilation Diffusers
    • CSI UniFormat II-kodeD30
    • CSI UniFormat II-titelHVAC

    Tilgængelighed i region

    Nordamerika
    Canada
    Mexico
    USA
    Common.Footer.ValueProp.Image.AltText

    Design App til Revit

    Indlæs familier direkte ind i din Revit-model med ét klik

    Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

    • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
    • Markering 2 GB cloudlager – gem dit Revit-indhold
    • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit