Parallel Fan Powered Terminal with Electric Reheat - FVI-500
METALAIRE

Parallel Fan Powered Terminal with Electric Reheat - FVI-500

The Metalaire model FVI-500 parallel fan-powered terminal unit is designed to provide superior comfort to zones by intermittent parallel fan operation. Conditioned primary air is varied during cooling while the fan cycles on during heating. Parallel fan-powered terminal units allow for recovery of waste heat from the return plenum and a potential reduction in central fan energy, thereby lowering operating costs.  

  • Capacities ranging from 150-5,600 CFM in 7 casing sizes
  • AHRI Certified, ETL listed, UL 1995,  Complies with NFPA 90A and UL 181
  • Pneumatic, Electric, Analog, or Direct Digital Controls available
  • Hot Water or Electric Heat available for reheat applications
Specifikation
    • Single speed high efficiency PSC motor with SCR motor speed control
    • Field adjustable baffles, top and bottom, for balancing
    • Large bottom access panel provided for easy motor/blower servicing
    • Gasketed back draft damper to minimize leakage in cooling mode
    • Industry leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
    • All metal constructed inlet flow sensor with extra balancing taps
    • NEMA 1 rated control enclosure with stand-off to prevent penetration of casing
    • Full range of options and accessories available including liners, heating coils, access doors, attenuators, etc.
    • All FVI-600 terminal units are AHRI certified and shipped with the AHRI seal

    Liners

    • 1” 1.5lbs fiberglass
    • ¾”, or 1” 1.5lbs foil faced
    • ½” or 1” Thermopure closed cell foam

    Access Doors

    • Damper
    • Motor/Blower
    • Inlet sensor
    • Hot water coil
    • Electric heat

    Other options available:

    • 5 different control enclosures
    • 4 different handing configurations
    • 3 different outlet connections 
    • Hanger brackets
    • 4 different transformers
    • ECM Motors
    • Multiple how water coil options
    • Multiple electric heat options
    • Custom options
Teknisk specifikation
  • Unik ref.Parallel-Fan-Powered-Terminal-Electric-Reheat-FVI-500
  • ProduktfamilieAir Terminal Units
  • ProduktgruppeFan Powered Air Terminal Units - Variable Volume
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-04-09
  • Udgavenummer1
Relateret
  • Materiale primærtStål
  • Materiale sekundærtAluminium
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriHVAC - Mekanisk ventilation
  • IFC-klassifikationLuftterminal
  • UNSPSC-navnAir diffusers
  • UNSPSC-kode40101505
  • Uniclass 2015-kodePr_70_65_04_02
  • Uniclass 2015-beskrivelseAir diffusers
  • CSI MasterFormat 2014-kode23 37 13
  • CSI MasterFormat 2014-titelDiffusers, Registers, and Grilles
  • OmniClass-nummer23-33 49 11 11
  • OmniClass-betegnelseCeiling Ventilation Diffusers
  • CSI UniFormat II-kodeD30
  • CSI UniFormat II-titelHVAC

Tilgængelighed i region

Nordamerika
Canada
Mexico
USA
Common.Footer.ValueProp.Image.AltText

Design App til Revit

Indlæs familier direkte ind i din Revit-model med ét klik

Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

  • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
  • Markering 2 GB cloudlager – gem dit Revit-indhold
  • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit