Reveal Panel System

Reveal Panel System

The MT Reveal Panel System has endless possibilities in regards to design. These systems have a variable reveal width ranging from 0-1”, thus providing flexibility for the designer with vertical and horizontal installation. Installation of the Reveal Panel is done from top to bottom and can be executed quickly. Combining horizontal and vertical reveal panels makes for an exquisite design and facade. Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
Specifikation
  • - Installed horizontally and vertically - Reveal Panels create striking shadows - Unlimited design capabilities - Enhanced and accentuated facade design - Variable face heights and widths lengths for optimal design capabilities. - Wide range of available materials and colors Country: United States Manufacturer Product Line: Façade Systems Region: North America
Teknisk specifikation
  • Unik ref.revealpanelsystem
  • ProduktfamilieBuilding Materials
  • ProduktgruppePanel System
  • TypeByggematerialer
  • Udgivelsesdato2014-04-01
  • Udgavenummer1
Relateret
  • Materiale primærtKobber
  • Materiale sekundærtRustfrit stål
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriByggematerialer - Other
  • IFC-klassifikationVæg
  • UNSPSC-navnPanels or paneling
  • UNSPSC-kode30161505
  • Uniclass 2015-kodePr_25_71_50
  • Uniclass 2015-beskrivelseMetal panels
  • CSI MasterFormat 2014-kode07 42 13
  • CSI MasterFormat 2014-titelMetal Wall Panels
  • OmniClass-nummer23-15 13 19 11
  • OmniClass-betegnelseMetal Wall Panels

Tilgængelighed i region

Sydamerika Nordamerika