MIFAB® T2000-CB1224, 12” wide, 20” long x 20” deep catch basin. Body is manufactured from 14 gauge steel and finished with an acid resistant powder epoxy coating. Each body has four tabs for #4 rebar tie down and leveling. End outlets are available in 3”, 4”, 6” and 8” no hub outlet connections and are fabricated as part of the catch basin. Grates options include ductile iron, galvanized steel and stainless steel for each grate to secure to the body. These grates are available in Class A, B, C, D and E along with ADA and FAA compliance.
Tilgængelighed i region
| Nordamerika |
|---|
USA |