CAD-DW Ceiling or Wall Access Door with Drywall Bead
MIFAB

CAD-DW Ceiling or Wall Access Door with Drywall Bead

MIFAB® CAD-DW Series recessed access door is designed for use in acoustical, drywall, or tiled surfaces. The door panel is recessed 5/8” (15) to allow the insertion of various types of material. The outer frame has a galvanized drywall taping bead. Drywall cement can be applied over the beading at the same time as the wallboard joins and corners. It has a unique white finish.

Specifikation
  • CAD-DW Ceiling or Wall Access Door with Drywall Bead

Teknisk specifikation
  • Unik ref.cad-dw-ceiling-or-wall-access-door-with-drywall-bead
  • ProduktfamilieAccess Doors
  • ProduktgruppeUniversal
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-09-16
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriKonstruktion - Adgangsdøre og paneler
  • Uniclass 2015-kodeTE_10_40_10
  • Uniclass 2015-beskrivelseAccess doors and traps
  • CSI MasterFormat 2014-kode08 31 13
  • CSI MasterFormat 2014-titelAccess Doors and Frames
  • OmniClass-nummer23-17 11 27 13
  • OmniClass-betegnelseAccess Doors