FS520-30 Deep PVC Floor Sink
MIFAB

FS520-30 Deep PVC Floor Sink

FS520-30 PVC floor sinks are manufactured out of PVC material to provide the ultimate in sanitary design. PVC material has excellent resistance to chemicals such as the acids contained in fruits, vegetables and fats. The smooth, uniform surface is easy to clean and the floor sink will not chip or rust. PVC floor sinks are lightweight for easier handling, installation and transportation. PVC floor sinks are available with optional dome bottom strainer and with full, three-quarter or half PVC, nickel bronze or stainless steel grate configurations.

Specifikation
  • FS520-30 Deep PVC Floor Sink

Teknisk specifikation
  • Unik ref.fs520-30-deep-pvc-floor-sink
  • ProduktfamilieFloor Sinks
  • ProduktgruppeSquare Floor Sinks
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-10-01
  • Udgavenummer1
Relateret
  • Materiale primærtPVC
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Other
  • Uniclass 2015-kodeSs_30_75
  • Uniclass 2015-beskrivelseRoof, floor and paving drainage systems
  • CSI MasterFormat 2014-kode22 14 26.16
  • CSI MasterFormat 2014-titelFacility Area Drains
  • OmniClass-nummer23-31 27 00
  • OmniClass-betegnelseFloor Drains