R1200-BUV Large Sump Roof Drain with Fixed Extension, Sump Receiver and Deck Clamp
MIFAB

R1200-BUV Large Sump Roof Drain with Fixed Extension, Sump Receiver and Deck Clamp

MIFAB® R1200-BUV Series lacquered cast iron deep sump roof drain with 15” diameter anchor flange, sump receiver, gasketed fixed extension (specify height-2”, 3” or 4”- V2,-V3 or -V4), underdeck clamp, cast iron waterproofing membrane clamp ring with integral gravel stop, and standard self-locking polyethylene dome strainer with a free area of 125 square inches.
Specifikation
  • SKUs: R1202-BUV, R1203-BUV, R1204-BUV, R1205-BUV, R1206-BUV, R1208-BUV
Teknisk specifikation
  • Unik ref.large-sump-roof-drain-with-fixed-extension-sump-receiver-and-deck-clamp
  • ProduktfamilieDrains
  • ProduktgruppeRoof Drains » Sump Drains
  • TypeDokumentation (info)
  • Udgivelsesdato2021-02-26
  • Udgavenummer1
Relateret
  • Materiale primærtCast iron
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Afløb
  • UNSPSC-navnRoofing drains
  • UNSPSC-kode30151605
  • Uniclass 2015-kodeSs_30_75
  • Uniclass 2015-beskrivelseRoof, floor and paving drainage systems
  • CSI MasterFormat 2014-kode22 14 26.13
  • CSI MasterFormat 2014-titelRoof Drains
  • OmniClass-nummer23-13 41 39
  • OmniClass-betegnelseRoof Drains
  • CSI UniFormat II-kodeD2040
  • CSI UniFormat II-titelRain Water Drainage

Tilgængelighed i region

Nordamerika
USA