R150 Cast Iron Combined Roof Drain with Aluminum Domes and Overflow Standpipe
MIFAB

R150 Cast Iron Combined Roof Drain with Aluminum Domes and Overflow Standpipe

MIFAB® R150 Series combined roof drain and secondary overflow system, consisting of one piece lacquered cast iron drain body with integral sump receiver, cast iron waterproofing membrane clamp rings with integral gravel stops, one 2 1/2” (64) high integral cast iron overflow standpipe and two self-locking metal dome strainers with a free area of 43 square inches each.
Specifikation
  • SKUs: R152, R153, R154
Teknisk specifikation
  • Unik ref.r150-cast-iron-combined-roof-drain-with-aluminum-domes-and-overflow-standpipe
  • ProduktfamilieDrains
  • ProduktgruppeRoof Drains » Other Roof Drains
  • TypeDokumentation (info)
  • Udgivelsesdato2021-05-14
  • Udgavenummer1
Relateret
  • Materiale primærtCast iron
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Afløb
  • UNSPSC-navnRoofing drains
  • UNSPSC-kode30151605
  • Uniclass 2015-kodePr_70_55_98_35
  • Uniclass 2015-beskrivelseGreen roof drainage outlets
  • CSI MasterFormat 2014-kode22 14 26.13
  • CSI MasterFormat 2014-titelRoof Drains
  • CSI UniFormat II-kodeD20
  • CSI UniFormat II-titelPLUMBING