Acousti-Seal® Encore® Paired Panels

Acousti-Seal® Encore® Paired Panels

3.8 ud af 5 stjerner3.8(6 anmeldelser)

Acousti-Seal® Paired Panel Systems

At Modernfold, we offer a range of paired-panel operable wall systems to provide the ultimate in ease and flexibility. Quick setup is possible with paired panel operable walls, as panels are hinged together in groups of two and move smoothly in a straight line. Requiring no auxiliary storage track or support and using automatic bottom seals, paired panel systems are suited for applications that require exceptional durability, acoustic control, and frequent efficient use.

Acousti-Seal® Encore®

When top-of-the-line acoustical performance and premium aesthetics are desired, Acousti-Seal® Encore® raises the bar in the operable partition industry. This single-panel system features an unprecedented industry-leading 56 STC, along with automatic SureSet™ top and bottom seal operation.

Specifikation
  • For Modernfold's Acousti-Seal® Encore® Paired Panel specification and technical data sheet, visit www.modernfold.com/en-US/downloads/product-documents to download.

Teknisk specifikation
  • Unik ref.acousti-seal-encore-paired-panels
  • ProduktfamilieOperable Partition Systems
  • ProduktgruppeAcousti-Seal® Encore® Paired Panel
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-11-15
  • Udgavenummer1
Relateret
  • Materiale primærtStål
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVægge - Folding & Moving Walls
  • IFC-klassifikationObjekt
  • UNSPSC-navnAcoustical insulation
  • UNSPSC-kode30141601
  • Uniclass 2015-kodeSs_25_25_05
  • Uniclass 2015-beskrivelseAcoustic panel systems
  • CSI MasterFormat 2014-kode10 22 43
  • CSI MasterFormat 2014-titelSliding Partitions
  • OmniClass-nummer23-15 11 17 11
  • OmniClass-betegnelseHorizontally Sliding Partitions