6900 Rizon Chrome One-Handle Low Arc Bathroom Faucet
Moen

6900 Rizon Chrome One-Handle Low Arc Bathroom Faucet

Features

Polished smooth with clean, horizontal lines, Rizon™ faucets and accessories demonstrate that simple sophistication is often all you need to make a bathroom complete. The updated modern style features simple edges and soft curves that work well in smaller baths or powder rooms.

  • chrome finish is highly reflective for a mirror-like look that works with any decorating style
  • one-handle lever handles make it easy to adjust the water
  • single hole mount creates a cleaner look against custom countertops
  • complies with Americans with Disabilities Act (ADA) specifications
  • aerated flow is ideal for everyday bathroom tasks, like brushing teeth and washing hands
  • meets epa WaterSense® criteria to conserve water without sacrificing performance
  • limited lifetime warranty
  • meets current legislation, including ab1953 (california) and s152 (vermont)
  • includes red and blue markings
  • deck plate sold separate
Teknisk specifikation
  • Unik ref.moen-2044
  • ProduktfamilieMixing Faucets
  • ProduktgruppeRizon
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2017-02-07
  • Udgavenummer1
Relateret
  • Materiale primærtKrom
Klassifikation
  • BIMobject-kategoriSanitet - Badeværelset vandhaner og inventar
  • Uniclass 2015-kodePr_40_20_87_84
  • Uniclass 2015-beskrivelseSink taps
  • CSI MasterFormat 2014-kode22 41 39
  • CSI MasterFormat 2014-titelResidential Faucets, Supplies, and Trim
  • OmniClass-nummer23-31 11 00
  • OmniClass-betegnelseFaucets

Tilgængelighed i region

Nordamerika
Canada
USA
BIMobject-produktbibliotek

Design App til Revit

Indlæs familier direkte ind i din Revit-model med ét klik

Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

  • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
  • Markering 2 GB cloudlager – gem dit Revit-indhold
  • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit