TS93004 Arris Two-Handle Diverter Roman Tub Faucet Includes Hand Shower
Moen

TS93004 Arris Two-Handle Diverter Roman Tub Faucet Includes Hand Shower

Features

Exposed pipes and industrial-chic finishes are just a few of the downtown loft-inspired design details that come to life in Arris faucets and accessories. Sharp angles and tubular lines dominate each piece in this modern collection.

  • chrome finish is highly reflective for a mirror-like look that works with any decorating style
  • two-handle lever handles make it easy to adjust the water
  • one-function hand shower
  • built on the Moen M-PACT common valve system, allowing you to update the faucet style in the future without replacing any plumbing
  • complies with Americans with Disabilities Act (ADA) specifications
  • limited lifetime warranty
Teknisk specifikation
  • Unik ref.moen-2074
  • ProduktfamilieMixing Faucets
  • ProduktgruppeArris
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2017-01-18
  • Udgavenummer1
Relateret
  • Materiale primærtKrom
Klassifikation
  • BIMobject-kategoriSanitet - Byger
  • UNSPSC-navnShowers
  • UNSPSC-kode30181503
  • Uniclass 2015-kodePr_40_20_87_76
  • Uniclass 2015-beskrivelseShower heads
  • CSI MasterFormat 2014-kode22 41 23
  • CSI MasterFormat 2014-titelResidential Showers
  • OmniClass-nummer23-31 17 00
  • OmniClass-betegnelseShowers

Tilgængelighed i region

Nordamerika
Canada
USA