Mora Rexx Shower System S5
Mora Rexx Shower System S5
Mora Rexx Shower System S5

    Mora Rexx Shower System S5

    Head shower set with easy-clean anti-limescale system. Shower hose 1750 mm, in metal. Energy and water saving hand shower 9 l/min, shower head 12 l/min. Chrome. RSK 8180925 NRF 4294157 LVI 6561053 VVS 737801204 Mora Rexx is the essence of Scandinavian design and functionality. Minimalism and simplicity characterise this product line. Its innovation lies in its precision. When tradition and craftsmanship meet state-of-the-art manufacturing methods and inspiring design, the result is Mora Rexx. This generous shower includes a wide overhead shower head and a practical hand shower, both with an anti-limescale system.
    Specifikation
    • Diverter with ceramic cartridge. Shower hose in metal, PVC- and BPA-free. With Easy-Clean anti-limescale system. Shower bar can be shortened if required. Connection with G1/2. Diverter can be mounted with lever pointing in chosen direction. Eco (energy and water saving hand shower 9 l/min, shower head 12 l/min).
    Teknisk specifikation
    • Unik ref.130014
    • ProduktfamilieShowers
    • ProduktgruppeMora Rexx
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2017-11-30
    • Udgavenummer1
    • Højde (mm)1216
    • Bredde (mm)220
    • Dybde (mm)350
    Relateret
    • Materiale primærtMessing
    • Materiale sekundærtKrom
    • Designet iSverige
    • Fremstillet iSverige
    • Nettovægt (kg)4
    Klassifikation
    • BIMobject-kategoriSanitet - Byger
    • IFC-klassifikationMøbelelement
    • UNSPSC-navnShowers
    • UNSPSC-kode30181503
    • Uniclass 2015-kodePr_40_20_87_76
    • Uniclass 2015-beskrivelseShower heads
    • CSI MasterFormat 2014-kode22 41 39
    • CSI MasterFormat 2014-titelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 17 19
    • OmniClass-betegnelseShower Head Fixtures
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures

    Tilgængelighed i region

    Europa