MMIX II Shower Kit 160 c/c
MMIX II Shower Kit 160 c/c
MMIX II Shower Kit 160 c/c

    MMIX II Shower Kit 160 c/c

    The timeless style and energy-saving technology of the environmentally certified MMIX II collection enhance any bathroom interior. Based on energy-saving technology, it’s the perfect way to experience Mora’s sustainable water concept in an attractive, affordable package.

    The MMIX II shower kit features an updated design for its hand shower unit and an enhanced thermostat. Mora’s signature attention to detail and focus on quality mean this sleek chrome shower delivers on all fronts.

    Art.no 331600 RSK 8283429 

    LEED compliant (6 l/min) - Art.no: 331600.LD RSK 8283432 

    Specifikation
    • Consist of:

      MORA MMIX II thermostatic mixer:

      • Pressure balanced thermostatic mixer
      • Temperature handle with safety stop at 38°C
      • With Eco-function
      • Lead Free material
      • Approved non-return valves, EN-Standard EN1717

      MORA MMIX II shower set (art.no. 331300):

      • Shower hose in metal, PVC- and BPA-free
      • With adjustable wall brackets for usage of existing screw holes
      • With Easy-Clean anti-limescale system
    Teknisk specifikation
    • Unik ref.331600
    • ProduktfamilieShowers
    • ProduktgruppeMMIX II
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-06-01
    • Udgavenummer1
    • Højde (mm)750
    • Bredde (mm)267
    Links
    Relateret
    • Materiale primærtMessing
    • Materiale sekundærtKrom
    • Designet iSverige
    • Fremstillet iSverige
    • Nettovægt (kg)3.9
    Klassifikation
    • BIMobject-kategoriSanitet - Byger
    • IFC-klassifikationMøbelelement
    • ETIM-kodeEC011329
    • ETIM-navnShower mixing tap
    • Uniclass 2015-kodePr_40_20_87_76
    • Uniclass 2015-beskrivelseShower heads
    • CSI MasterFormat 2014-kode22 41 39
    • CSI MasterFormat 2014-titelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 17 19
    • OmniClass-betegnelseShower Head Fixtures

    Tilgængelighed i region

    Europa