MARE I Medium, bathtub
MARE I Medium, bathtub
MARE I Medium, bathtub

    MARE I Medium, bathtub

    The calming Mare range, meaning ocean in Latin. Freestanding baths in premium acrylic with a lighter edge thickness. Clean lines and easy curves combine with function and convenience.

    Stillness is the word that springs to mind with the Mare I. Its contemporary, freestanding form is as much a work of art as it is a place to relax. A symmetrical bath, with a centre plug and modern 3 cm thick edge, it comes in two sizes, with an overflow that’s been designed to minimise water staining. 

    Article number: 951102

    Specifikation
      • Freestanding bath
      • Acrylic
      • Double ended - for bathing comfort at both sides
      • Weight: 47 kg
      • Volume: 250 l
      • Pre installed white waste
      • Discrete integrated overflow
    Teknisk specifikation
    • Unik ref.951102
    • ProduktfamilieX Collection
    • ProduktgruppeWash Basin
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-05-23
    • Udgavenummer1
    • Højde (mm)600
    • Bredde (mm)812
    • Dybde (mm)1676
    Links
    Relateret
    • Materiale primærtAkryl
    • Materiale sekundærtAkryl
    • Designet iSverige
    • Fremstillet iPolen
    • Nettovægt (kg)47
    Klassifikation
    • BIMobject-kategoriSanitet - Bad & Spas
    • IFC-klassifikationMøbelelement
    • Uniclass 2015-kodeAc_35_80_07
    • Uniclass 2015-beskrivelseBathing
    • CSI MasterFormat 2014-kode12 44 00
    • CSI MasterFormat 2014-titelBath Furnishings
    • OmniClass-nummer23-19 31 17 11
    • OmniClass-betegnelseBathroom Units
    • CSI UniFormat II-kodeE1090
    • CSI UniFormat II-titelOther Equipment

    Tilgængelighed i region

    Europa