CAVA I, mirror
CAVA I, mirror
CAVA I, mirror

    CAVA I, mirror

    A minimal design, with atmospheric backlighting, brings an extra layer of character to bathroom spaces.

    Designed around a central idea of a minimal, unframed backlit mirror, mounted just 30 mm from the wall, Cava has an aura of its own. Its light can be switched at a touch from warm to cooler tones. The mirror itself has an anti-fog function and is safety foiled for peace of mind. Available in circular or square versions and multiple sizes.

    Article number: 953001 Size: Ø 600 mm

    Specifikation
      • Ø 600 mm
      • Ambient lightning
      • Energy efficient LED lightning
      • Total wattage: 25.4 watt
      • Cu-free glass with safety backing
      • Steam free with heated demister pad
      • Touch on/off
      • Adjustable 2700-6400 K
      • IP 44 rated
      • CE-certified
      • Weight: 4,374 kg
      • Slimline 30 mm wall projection
    Teknisk specifikation
    • Unik ref.953001
    • ProduktfamilieX Collection
    • ProduktgruppeMirrors
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-06-09
    • Udgavenummer1
    Links
    Relateret
    • Materiale primærtGlas
    • Materiale sekundærtGlas
    • Designet iSverige
    • Fremstillet iPolen
    • Nettovægt (kg)437
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelsestilbehør
    • IFC-klassifikationMøbelelement
    • Uniclass 2015-kodePr_25_71_53_06
    • Uniclass 2015-beskrivelseBathroom mirrors
    • CSI MasterFormat 2014-kode08 83 00
    • CSI MasterFormat 2014-titelMirrors
    • OmniClass-nummer23-21 37 13 15
    • OmniClass-betegnelseMirrors
    • CSI UniFormat II-kodeE1090
    • CSI UniFormat II-titelOther Equipment

    Tilgængelighed i region

    Europa